Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
DC - Dolly (to 350 lb/ea)
Bill of material
DCXS03031S
PN
Part Number
DCXS03031S
SER
Series
DC Series
MO
Fastening Type
SIZE
Fastening Size
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
WFACE
Wheel Face
Crowned Tread
WFIN
Wheel Color
Grey Tread on Grey Core
TEMPR
Temperature Range
-45°F to +180°F
HARD
Hardness
65-75 Shore A
WB
Bearing Type
BR
Brake Type
CAP
Capacity
275 lbs
H
Mount Height
4 1/4 Inch
SL
Swivel Lead
1 3/8 Inch
R
Swivel Radius
2 7/8 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models