Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Access Casters
Description
FL - Single Flange (to 8000 lb/ea)
Bill of material
FL0520912
PN
Part Number
A
Wheel Diameter
Inch
B
Flange Diameter
Inch
C
Tread Width
Inch
D
Overall Width
Inch
E
Hub Length
Inch
F
Hub Diameter
Inch
G
Bore ID
Inch
H
Flange Width
Inch
I
Hub Offset
Inch
J
Hub Offset J
Inch
CAP
Capacity
BEARING
Bearing ID
Inch
WEIGHT
Weight
ROLLER
Bearing Type
TEMPR
Temperature Maximum
Up to +800°F
HARD
Hardness
Brinell 145
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models