Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
Access Casters
Description
SV - Monoprene Semi-Pneumatic (to 440 lb/ea)
Bill of material
SV0822808
PN
Part Number
DIA
Wheel Diameter
polegada
WIDTH
Tread Width
CAP
Capacity
lbs.
HUB
Hub Length
polegada
BEARING
Bearing ID
polegada
ROLLER
Bearing Type
Precision Ball
TEPMR
Temperature Maximum
-40°F to +180°F
HARD
Hardness
65-75 Shore A
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD