카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-TV 40 GVC - Digital multifunctional isolating amplifier with DIP switch for signal selection
Bill of material
AD-TV 40 GVC
CNSORDERNO
Order number
AD-TV 40 GVC
DESCRIPTION_LONG
Technical description
Digital multifunctional isolating amplifier with DIP switch for signal selection
ECLASS
E-class Nr.
27210120
CTN
Customer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.13 kg
W
Width
18 mm
H
Height
110 mm
D
Depth
134 mm
RC
Rated current
0.05 A
PD
Power dissipation
1.2 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
S 0.6x3.5
INPUT
Input
Analog standard signal input
OUTPUT
Output
Analog standard signal output
PS
Power supply
Wide range power supply
INTERFACE
Interface
AD-UART
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Plug-in screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
AVP
Accessories VarioPass
Webpage
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드