Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-STV 24 GVB - Analog 1:1 supply isolation amplifier for standard current signals. Suitable for battery applications
Bill of material
AD-STV 24 GVB
CNSORDERNO
Order number
AD-STV 24 GVB
DESCRIPTION_LONG
Technical description
Analog 1:1 supply isolation amplifier for standard current signals. Suitable for battery applications.
ECLASS
E-class Nr.
27210120
CTN
Customer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.1 kg
W
Width
13 mm
H
Height
110 mm
D
Depth
134 mm
RC
Rated current
0.058 A
PD
Power dissipation
1.4 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
S 0.6x3.5
INPUT
Input
Analog standard signal input with transmitter supply
OUTPUT
Output
Analog standard signal output
PS
Power supply
12 and 24V DC
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Plug-in screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型