Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-LU 610 GT - Three-phase digital power meter with integrated current transformers, analog signal output, relay output and RS485 interface
Bill of material
AD-LU 610 GT
CNSORDERNO
Order number
AD-LU 610 GT
DESCRIPTION_LONG
Technical description
Three-phase digital power meter with integrated current transformers, analog signal output, relay output and RS485 interface
ECLASS
E-class Nr.
27210124
CTN
Costumer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.17 kg
W
Width
71 mm
H
Height
90 mm
D
Depth
70 mm
RC
Rated current
0.02 A
PD
Power dissipation
4.7 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5; 0.25 Nm
SS
Socket size
S 0.6x3.5
INPUT
Input
3x AC voltage and 3x AC current
OUTPUT
Output
Analog standard signal output, relay
PS
Power supply
Supply via measurement voltage
INTERFACE
Interface
RS485-Bus (Modbus-RTU)
DIS
Display
Connection of external display possible
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
AD
Accessories display
Webpage
ADL
Accessories display / Logger
Webpage
AVP
Accessories VarioPass
Webpage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models