Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Afag
Description
I - 6.5 x 35 mm - Proximity switch with LED pluggable
Bill of material
11005438 Proximity switch I_6.5x35mm_PNP 6.5
BNR
Order number
TYP
Type
D1
Diameter D1
6.500 mm
L1
Length L1
35.000 mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models