Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
11088 - End cover
Bill of material
11088
CNSORDERNO
Art. No.
11088
BZ
Designation
End cover ø 80mm, with central fixing
LOD
Level of Details
H
Height
22 mm
DA
Diameter
80 mm
F
Colour
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV resistant
ENO
E-Number
165950608
CNSMASSEXACT
Individual net weight
23 g
CNSEAN
EAN-Code
7611614035987
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
End cover with central fixing and conduit/cable exit, round For ceiling and wall outlets 9959, 1245-62, 1245-63, 9954.10, 9954, 9952, 9953, 1227-51, 1227-50, 9955, 9951 Diameter: 80 mm. Made of ASA Blend, halogen-free, UV-resistant, acc. to EN 60670-1/60670-22/, GWT 850°C, SEV-tested. Colour: RAL 9010 Art. No.: 11088 / E-No. 165 950 608
ETIM40
ETIM 40
EC002601
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型