Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-02 - Installation housing, HaloX® 100 front part
Bill of material
1281-02
CNSORDERNO
Art. No.
1281-02
BZ
Designation
Install. housing, HaloX® 100 front part, Instal. opening Ø 75 mm, onsite concrete, Replacement to Art. No. 1290-44
LOD
Level of Details
DA
Ceiling exit (OD) Ø
75 mm
LB
Min. luminaire covering Ø
82 mm
ENO
E-No.
920896019
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546547
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 75 mm Light cover min. diameter Ø: 82 mm Aricle No. 1281-02 / E-No.: 920 896 019
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model