Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
4520.25 - Transition plug M25 for corrugated conduits
Bill of material
4520.25
CNSORDERNO
Art. No.
4520.25
BZ
Designation
Transition plug M25 for corrugated or smooth conduits, with retention screw
LOD
Level of detail
L
Length
73 mm
B
Width
49 mm
H
Height
66 mm
RK
Combined leading-in tubes M25
1
AN
Number of nails
2
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 564 064
CNSMASSEXACT
Individual net weight
40.000 g
CNSEAN
EAN-Code
7611614160320
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Transition sleeve M25 for KRFG-tubes with nails Installation in: concrete Length x Width x Height: 73 x 49 x 66mm Of Polyethylene, halogen-free, GWFI 650°C Combined leading-in tubes M25: 1x Number of nails: 2 Article number: 4520.25 / E-No.: 126 564 064
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models