Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9940 - Prefix® concrete installation box 1x1 / Ø 30 mm
Bill of material
9940
CNSORDERNO
Art. No.
9940
BZ
Designation
Prefix concrete building box 1x1/Ø 30mm, to be fixed to the reinforcement
LOD
Level of detail
T
Depth
97.5 mm
K
Combination
1x1
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
GP
Glow wire test
650 ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
AF
Number of wings
10
ENO
E-No.
372 711 309
CNSMASSEXACT
Individual net weight
96.500 g
CNSVOLUMEEXACT
Single volume
1.810 l
CNSEAN
EAN-Code
7611614251127
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Prefix concrete building box Installation in: fair-faced concrete, concrete Outlet opening Ø: 30mm Of Polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Tiefe: 97mm Combination: 1x1 Article number: 9940 / E-No.: 372 711 309
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models