Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-01 - Installation housing, HaloX® 100 front part
Bill of material
1281-01
CNSORDERNO
Art. No.
1281-01
BZ
Designation
Install. housing, HaloX® 100 front part, Instal. opening Ø 68 mm, onsite concrete, Replacement to Art. No. 1290-47
LOD
Level of Details
DA
Ceiling exit (OD) Ø
68 mm
LB
Min. luminaire covering Ø
75 mm
ENO
E-No.
920896009
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 68 mm Light cover min. diameter Ø: 75 mm Aricle No. 1281-01 / E-No.: 920 896 009
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models