Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-65 - Installation housing, HaloX® 180 front part
Bill of material
1282-65
CNSORDERNO
Order number
1282-65
BZ
Designation
Install. housing, HaloX® 180 front part, Inst. opening Ø 160 mm, facing concrete
LOD
Level of Details
LB
Min. luminaire covering Ø
172 mm
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
160 mm
ENO
E-No.
920896449
CNSMASSEXACT
Individual net weight
85.800 g
CNSVOLUMEEXACT
Single volume
1.432 L
CNSEAN
EAN-Code
4013456547070
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, front part Installation in: Fair-faced concrete Installation diameter Ø: 160 mm Light cover min. diameter Ø: 172 mm Aricle No. 1282-65 / E-No.: 920 896 449
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models