Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9300-03 - Thermox® housing for rigid and pivoting LED luminaires
Bill of material
9300-03
CNSORDERNO
Art. No.
9300-03
BZ
Designation
Thermox® housing for rigid and pivoting LED luminaires
LOD
Level of Details
LDM
Ceiling exit (CE) Ø luminaires / loudspeakers
82 mm
T
Depth
90 mm
FUR
For panel thickness
7 - 40 mm
FSEB
installation from front, cut hole Ø
120 mm
RSEB
installation from rear, cut hole Ø
86 mm
CNSMASSEXACT
Individual net weight
123 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN-Code
4013456142619
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, plastic, for LV/HV halogen lamps Cut-out opening ____________ mm (diameter max. 86 mm) (for square or rectangular cut-out, diagonal max. 86 mm) Height of inserted light (LV/HV)________ mm (max. 65/70 mm) Lamp power max. 35 W with aluminium reflector (not suitable for cold light lamps (Cool Beam)) Housing height 90 mm For installation from above or below suspended ceiling Article No.: 9300-03 / E-No.: 920 849 429
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models