Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
AGRO
Description
9320-10 - Installation housing ThermoX® LED
Bill of material
9320-10
CNSORDERNO
Art. No.
9320-10
BZ
Designation
Installation housing ThermoX® LED
LOD
Level of Details
T
Depth
75 mm
FSEB
installation from front, cut hole Ø
74 mm
MAXD
max. ceiling outlet (DA) Ø
70 mm
MAXE
max. installation depth for the LED luminaires
60 mm
MAXL
max. lamp output
6.6 Watt
LSF
Cable entries
1 mm
CNSMASSEXACT
Individual net weight
44.1 g
CNSVOLUMEEXACT
Single volume
0.726 l
CNSEAN
EAN-Code
4013456544628
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing ThermoX® LED Cut-out opening ____________ mm (diameter max. 70 mm) (for square or rectangular cut-out, diagonal max. 70 mm) Height of inserted light: ________ mm (max. 60 mm); Lamp power: max. 6.6 W Housing height: 75 mm For installation from below suspended ceiling, cut hole Ø 74 mm Article No.: 9320-10 / E-No.: 920 849 509
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型