Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9798-77 - SOUND INSULATION BOX
Bill of material
9798-77
CNSORDERNO
Art. No.
9798-77
BZ
Designation
Cvty wall one-g. box Quickbox sound ins., for Swiss accessories, 83x83x50 mm
LOD
Level of Details
L
Length
83 mm
B
Width
83 mm
T
Depth
50 mm
K
Combination
1x1
BO
Drill Ø
83 mm
CNSMAT
Material
TPE, PC / ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-Number
372630019
CNSMASSEXACT
Individual net weight
74.7 g
CNSVOLUMEEXACT
Single volume
0.483 l
CNSEAN
EAN-Code
4013456536432
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Boîtes phoniques Quickbox Pour installations dans parois creuses Longeur x Largeur x Profondeur: 83 x 83 x 50 mm De TPE, PC / ABS, sans halogène Trou fraisé Ø: 83mm Combinaison: 1x1 Numéro d'article: 9799-77 / E-No.: 372 630 019