Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9926.90 - "Flush-mounted box Feller Home-Panel 7"""
Bill of material
9926.90
CNSORDERNO
Art. No.
9926.90
BZ
Designation
Flush-mounted box Feller Home-Panel 7", and Feller KNX Home-Panel 7"""
LOD
Level of detail
L
Length
195 mm
B
Width
140 mm
T
Depth
56 mm
AN
Number of nails
4
CNSMAT
Material
PC / ABS
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 117 129
CNSMASSEXACT
Individual net weight
97.000 g
CNSVOLUMEEXACT
Single volume
2.755 l
CNSEAN
EAN-Code
7611614246529
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mount box for Feller KNX Touch-Panel 7" For installation in cavity wall, concrete or masonry Length x Width x Height/Depth: 195 x 140 x 56 mm Including drilling template Made from PC/ ABS, halogen-free, GWT 850°C, SEV-tested Number of nails: 4 Article No.: 9926.90 / E-No.: 372 117 129
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models