您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 11013007511 Backing Ring ANSI steel insert PP-FRP grey 75 - 2 1/2 - MOP 16 bar
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/backing_rings_accessories/11_013.prj},{NB=AGRU_11013007511_Backing Ring ANSI_steel insert_PP-FRP grey_75 - 2 1/2 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11013007511},{M=11013007511},{BILDCODE=11.013},{WEIGHT=1.067},{DIMENSIONLANG=75 - 2 1/2\" - MOP 16 bar},{DURCHMESSER=75},{EXT_BEZ_1=Backing Ring ANSI},{EXT_BEZ_2=steel insert},{MATERIAL=PP-FRP grey},{HERSTELLV=injection moulded},{VERBINDUNG=Flange connection},{DA=75.000},{IDA=2.500},{D=184.000},{D2=20.000},{D3=92.000},{B=18.000},{K=139.700},{NM=40.000},{P=16.000},{NUMB=4.000},{XX=75 - 2 1/2 - MOP 16 bar}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
agru
Description
11.013 - Backing Ring ANSI
Bill of material
AGRU_11013007511_Backing Ring ANSI_steel insert_PP-FRP grey_75 - 2 1/2 - MOP 16 bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
11013007511
11013007511
M
Article number
11013007511
11013007511
BILDCODE
Image Code
11.013
WEIGHT
Weight
1.067
1.067
kg
DIMENSIONLANG
Dimension long
75 - 2 1/2" - MOP 16 bar
75 - 2 1/2" - MOP 16 bar
DURCHMESSER
Dimension short
75
75
EXT_BEZ_1
Description 1
Backing Ring ANSI
EXT_BEZ_2
Description 2
steel insert
MATERIAL
Material
PP-FRP grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Flange connection
DA
Outside diameter (DAOD)
75.000
75.000
mm
IDA
2.500
2.500
Inch
D
184.000
184.000
mm
D2
20.000
20.000
mm
D3
92.000
92.000
mm
B
18.000
18.000
mm
K
139.700
139.700
mm
NM
40.000
40.000
P
16.000
bar
NUMB
4.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求