Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
agru
Description
11.043 - Blind Flange ANSI
Bill of material
AGRU_11043011011_Blind Flange ANSI_steel insert_PP-FRP grey_110/125 - 4 - MOP 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
11.043
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Blind Flange ANSI
EXT_BEZ_2
Description 2
steel insert
MATERIAL
Material
PP-FRP grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Flange connection
DA
Outside diameter (DAOD)
mm
IDA
Inch
D
mm
D2
mm
B
mm
K
mm
NM
P
16.000 bar
NUMB
X1
11111
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models