Catalog navigation
CAD模型選擇
可提供的產品: 10
HELP_VARIABLE
Company
agru
Description
171 - E-Elbow 90°
Bill of material
AGRU_70171012511_E-Elbow 90_MOP water 16bar/gas 10bar_PE 100-RC black_125 SDR 17-11
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
171
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
E-Elbow 90°
EXT_BEZ_2
Description 2
MOP water 16bar/gas 10bar
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Electro-fusion
DA
Outside diameter (DAOD)
mm
D
mm
D1
mm
Z
mm
T
mm
X1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
下載CAD模型