您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 70065221811 Tee reduced long spigot PE 100-RC black 225/180 SDR11 ISO S-5
agru
AGRULINE
PE100-RC Piping System FM 218 psi
Elongated Fittings
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_218_psi/elongated_fittings/065.prj},{NB=AGRU_70065221811_Tee reduced_long spigot_PE 100-RC black_225/180 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70065221811},{M=70065221811},{BILDCODE=065},{WEIGHT=10.040},{DIMENSIONLANG=225/180 SDR11 ISO S-5},{DURCHMESSER=225/180},{EXT_BEZ_1=Tee reduced},{EXT_BEZ_2=long spigot},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + E-socket-welding},{DA=225.000},{DA1=180},{S=20.500},{S1=16.400},{L=546.000},{L1=132.000},{L2=135.000},{Z=274.000},{X1=70110}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 43
HELP_VARIABLE
Company
agru
Description
065 - Tee reduced
Bill of material
AGRU_70065221811_Tee reduced_long spigot_PE 100-RC black_225/180 SDR11 ISO S-5
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
70065221811
70065221811
M
Article number
70065221811
70065221811
BILDCODE
Image Code
065
WEIGHT
Weight
10.040
10.040
kg
DIMENSIONLANG
Dimension long
225/180 SDR11 ISO S-5
225/180 SDR11 ISO S-5
DURCHMESSER
Dimension short
225/180
225/180
EXT_BEZ_1
Description 1
Tee reduced
EXT_BEZ_2
Description 2
long spigot
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + E-socket-welding
DA
Outside diameter (DAOD)
225.000
225.000
mm
DA1
Outside diameter1 (DAOD1)
180
180
mm
S
20.500
20.500
mm
S1
16.400
16.400
mm
L
Dimension L
546.000
546.000
mm
L1
132.000
132.000
mm
L2
135.000
135.000
mm
Z
274.000
274.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求