Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
178.1 - Concrete Connection Socket
Bill of material
AGRU_70178128033_Concrete Connection Socket_with assembled puddle flange_PE 100-RC black_280 SDR 33-11
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
178.1
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Concrete Connection Socket
EXT_BEZ_2
Description 2
with assembled puddle flange
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
Electro-fusion
DA
Outside diameter (DAOD)
mm
L
Dimension L
135.000 mm
D1
mm
D2
mm
D3
mm
H
mm
B
8.000 mm
T
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models