Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
agru
Description
056 - Tee
Bill of material
AGRU_70056004007_Tee_PE 100-RC black_40 - MOP 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
056
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Tee
MATERIAL
Material
PE 100-RC black
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
mm
L
Dimension L
mm
Z
mm
DSP
mm
T
mm
P
16.000 bar
K
+/-1 mm
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD modeli indir