您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 40342103221 Diaphragm Valve manually controlled ECTFE natural 32X2.4 SDR21 MOP 10bar
agru
Industrial Piping Systems
ECTFE Industrial Piping System
Valves
Powered by
CAD模型選擇
{agru/industrial_piping_systems/ectfe_industrial_piping_system/valves/342_1.prj},{NB=AGRU_40342103221_Diaphragm Valve_manually controlled_ECTFE natural_32X2.4 SDR21 MOP 10bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=40342103221},{M=40342103221},{BILDCODE=342.1},{WEIGHT=0.703},{DIMENSIONLANG=32X2.4 SDR21 MOP 10bar},{DURCHMESSER=32},{EXT_BEZ_1=Diaphragm Valve},{EXT_BEZ_2=manually controlled},{EXT_BEZ_3=EPDM/PTFE diaphragm},{MATERIAL=ECTFE natural},{VERBINDUNG=Butt + IR-welding},{DA=32.000},{IDA=1.000},{S=2.400},{L=154.000},{L1=20.500},{L2=24.500},{H=107.000},{B=85.000},{T=36.000},{KV=221.000},{KGEW=0.000},{DN=25.000},{NDM=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
342.1 - Diaphragm Valve
Bill of material
AGRU_40342103221_Diaphragm Valve_manually controlled_ECTFE natural_32X2.4 SDR21 MOP 10bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
40342103221
40342103221
M
Article number
40342103221
40342103221
BILDCODE
Image Code
342.1
WEIGHT
Weight
0.703
0.703
kg
DIMENSIONLANG
Dimension long
32X2.4 SDR21 MOP 10bar
32X2.4 SDR21 MOP 10bar
DURCHMESSER
Dimension short
32
32
EXT_BEZ_1
Description 1
Diaphragm Valve
EXT_BEZ_2
Description 2
manually controlled
EXT_BEZ_3
Description 3
EPDM/PTFE diaphragm
MATERIAL
Material
ECTFE natural
VERBINDUNG
Connection methode
Butt + IR-welding
DA
Outside diameter (DAOD)
32.000
32.000
mm
IDA
1.000
1.000
Inch
S
2.400
2.400
mm
L
Dimension L
154.000
154.000
mm
L1
20.500
20.500
mm
L2
24.500
24.500
mm
H
107.000
107.000
mm
B
85.000
85.000
mm
T
36.000
36.000
mm
KV
221.000
221.000
KGEW
0.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求