AGRU 11035253307 Adaptor Male Thread NPT-thread PPR grey 25X1 - MOP 10 bar
agru
Industrial Piping Systems
PP Industrial Piping System
Fittings for Socket Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/fittings_for_socket_welding/035_1.prj},{NB=AGRU_11035253307_Adaptor Male Thread_NPT-thread_PPR grey_25X1 - MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11035253307},{M=11035253307},{BILDCODE=035.1},{WEIGHT=0.023},{DIMENSIONLANG=25X1\" - MOP 10 bar},{DURCHMESSER=25},{EXT_BEZ_1=Adaptor Male Thread},{EXT_BEZ_2=NPT-thread},{MATERIAL=PPR grey},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=25.000},{L=61.000},{L2=24.000},{DSP=32.000},{T=16.500},{SW=36.000},{NPT=1.000},{NRRILL=1.770},{KGEW=30.830},{E=10.160},{X1=1},{XX=25X1 - MOP 10 bar},{RND=26.670},{RL4=20.154}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
agru
Description
035.1 - Adaptor Male Thread
Bill of material
AGRU_11035253307_Adaptor Male Thread_NPT-thread_PPR grey_25X1 - MOP 10 bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
11035253307
11035253307
M
Article number
11035253307
11035253307
BILDCODE
Image Code
035.1
WEIGHT
Weight
0.023
0.023
kg
DIMENSIONLANG
Dimension long
25X1" - MOP 10 bar
25X1" - MOP 10 bar
DURCHMESSER
Dimension short
25
25
EXT_BEZ_1
Description 1
Adaptor Male Thread
EXT_BEZ_2
Description 2
NPT-thread
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
25.000
25.000
mm
L
Dimension L
61.000
61.000
mm
L2
24.000
24.000
mm
DSP
32.000
32.000
mm
T
16.500
16.500
mm
SW
36.000
36.000
mm
NPT
1.000
1.000
NRRILL
1.770
1.770
KGEW
30.830
30.830
mm
E
Dimension E
10.160
10.160
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求