您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 30053004007 Socket PVDF natural 40 - MOP 20 bar
agru
Industrial Piping Systems
PVDF Industrial Piping System
Fittings for Socket Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pvdf_industral_piping_system/fittings_for_socket_welding/053.prj},{NB=AGRU_30053004007_Socket_PVDF natural_40 - MOP 20 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=30053004007},{M=30053004007},{BILDCODE=053},{WEIGHT=0.074},{DIMENSIONLANG=40 - MOP 20 bar},{DURCHMESSER=40},{EXT_BEZ_1=Socket},{MATERIAL=PVDF natural},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=40.000},{L=47.000},{DSP=52.000},{T=21.000},{K=5.000},{P=20.000},{X1=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
agru
Description
053 - Socket
Bill of material
AGRU_30053004007_Socket_PVDF natural_40 - MOP 20 bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
30053004007
30053004007
M
Article number
30053004007
30053004007
BILDCODE
Image Code
053
WEIGHT
Weight
0.074
0.074
kg
DIMENSIONLANG
Dimension long
40 - MOP 20 bar
40 - MOP 20 bar
DURCHMESSER
Dimension short
40
40
EXT_BEZ_1
Description 1
Socket
MATERIAL
Material
PVDF natural
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
40.000
40.000
mm
L
Dimension L
47.000
47.000
mm
DSP
52.000
52.000
mm
T
21.000
21.000
mm
K
5.000
5.000
mm
P
20.000
bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求