Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
024 - Union Type 24
Bill of material
AGRU_72024013211_Union Type 24_FPM-sealing with FDA Approval_PP Pure grey_32X2.9 SDR11 ISO S-5
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
024
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Union Type 24
EXT_BEZ_2
Description 2
FPM-sealing with FDA Approval
EXT_BEZ_3
Description 3
-
MATERIAL
Material
PP Pure grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt + IR-welding
DA
Outside diameter (DAOD)
mm
S
mm
L
Dimension L
107.000 mm
L1
24.000 mm
L2
mm
D
mm
B
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models