Catalog navigation
CADモデル選択
選択可能な製品数: 9
HELP_VARIABLE
Company
AHP Merkle
Description
UZ 100 / UZN 100 - AHP Standard Cylinder
Bill of material
UZ 100.32/16.00.201.24
D
Piston diameter
mm
D1
Rod diameter
mm
BF
Model
BF09
through style piston rod
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DH
Required Stroke
mm
Enter value for DH
Required Stroke
mm
cm
inch
ft
FKT
Operation mode
KG
Piston rod thread
G4X
Locking thread
DA
Seal choice
SCHALTER
switch selection
STECKER
Connector
AS
choice of connection
ENTL
Vented
NT
Centering collar
ZUBV
Accessories rod end (choice 1)
ZUBV2
Accessories rod end (choice 2)
ZUBH
Accessories back end (choice 1)
ZUBH2
Accessories back end (choice 2)
L12
spacing
mm
SPS
Signal sensing at rod end
mm
SPK
Signal sensing at piston end
mm
PDF
catalog page
click here to show catalog page
CNSMNTINTV
Operating- and maintenance instructions
click here to display operating and maintenance instructions
VOLUMENV
oil volume extended
19.29 cm³
VOLUMENR
oil volume retracted
14.47 cm³
MAXDRUCK
Maximum operating pressure
100 bar
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)