Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BAE-20-M4 - yuzhiluomu
Bill of material
BAE-20-M4
CNSORDERNO
Bestellnummer
CODE
BAE
C2
syxc
20type
M
N
6 mm
E
1 mm
H
5.0 mm
K
10.0 mm
L
10 mm
G
weight
g
PDF
BAE.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models