Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BCE-20-M4 - T-nut
Bill of material
BCE-20-M4
CNSORDERNO
Bestellnummer
CODE
BCE
C2
syxc
20type
M
N
6 mm
E
1.2 mm
H
4.5 mm
K
6 mm
L
11.0 mm
G
weight
g
PDF
BCE.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models