Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BJE-30-M4 - Spring nut
Bill of material
BJE-30-M5
CNSORDERNO
Bestellnummer
CODE
BJE
C2
syxc
30type
M
N
8 mm
E
1 mm
H
5.5 mm
K
12.0 mm
L
20 mm
G
weight
g
PDF
bje-30-m4.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models