Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CC-70-3030-A17 - 30中心孔10系列铝型材--连接件-挤压角铝70×70×9系列
Bill of material
CC-70-3060-M5-ST
CNSORDERNO
Bestellnummer
CODE
CCE
C2
SYXC
30系列
GG
D
7.0 mm
W
mm
F
30 mm
JGDM
G
zl
g
JGZJ
PDF
cc703.pdf
T4
mm
Q
LM
PSHC-M6-16-D
LD
BC-08-M6
DQ
PWFN-6-D
M
C1
70
Q1
LM1
DQ1
Z1
mm
Z2
11.000 mm
S
1.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models