Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BB-10-M4 - 40槽宽10.2系列铝型材--紧固件/预置弹珠螺母
Bill of material
BB-10-M5
CNSORDERNO
Bestellnummer
CODE
BB
M
N
10.000 mm
E
3.2 mm
H
8.5 mm
K
18.0 mm
L
23 mm
G
weight
g
PDF
bb-10-m4.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models