Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
HKLSBA - 轻载型挂钩
Bill of material
HKLSBA-64
CNSORDERNO
Bestellnummer
HKLSBA-64
CODE
代号
HKLSBA
LX
类型
轻载型扁型
CZ
材质
SUS304
BMCL
表面处理
拉丝
L
64
H1
17 mm
H2
8.5 mm
A
24 mm
B
3 mm
HH
h
5
HH2
h1
8
CKZL
参考重量
0.04 kg/pcs
PDF
hklsba.pdf
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir