Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
A&T-3D Gallery
Description
HGCSVG - 平型·拔插型-拆卸式合页
Bill of material
HGCSVG-50A
CNSORDERNO
bestllnummer
CODE
代号
GG
规格
LX1
类型
拔插型
CBFX
插拔方向
左侧
LX2
类型
锥孔型
CZ
材质
SUS316
BMCL
表面处理
镜面抛光
L
mm
H
mm
L1
mm
H1
mm
E
mm
T
6.000 mm
D
12.500 mm
DD
d
6.500 mm
FZ
负载
kg
CKZL
参考重量
kg/pcs
PDF
hgcsvg.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models