Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CVGBQXA - agv脚轮-平底活动型脚轮--中载型
Bill of material
CVGBQXA-D57-AF
CNSORDERNO
Bestellnummer
CVGBQXA-D57-AF
CODE
code
CVGBQXA
D
57 mm
Y
AF
H
80 mm
W
29 mm
A
67 mm
C
49 mm
F
53 mm
F1
51 mm
G
35 mm
DD
d
8.4 mm
T
2 mm
RR
r
50 mm
PDF
cvgbqxa.pdf
RXZH
容许载荷
100
CKZL
参考重量
0.4
ZJ1
支架类型
平底活动型
ZJ2
材质
Q235A
ZJ3
表面处理
镀锌
ZJ4
刹车形式
-
LB1
轮部材质
聚氨酯
LB2
颜色
红色
LB3
轴承
四轴承
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models