Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SCDBM - 带固定把手型固定环 紧凑型
Bill of material
SCDBM-D15-M(A)
CNSORDERNO
订单编号
CODE
代号
GDH
固定环
材质:一般结构用钢/不锈钢 表面处理:四氧化三铁保护膜/无电解镀镍/-
GDBSB
固定把手部
材质:锌压铸件 表面处理:烤漆
BSLWB
把手螺纹部
材质:一般结构用钢/不锈钢 表面处理:黑色络酸盐光泽处理/-
D
内径
YS
把手颜色选择
B
12 mm
D1
mm
M
5 mm
M1
mm
DD
d
5.5
P1
mm
P2
mm
F
0.5 mm
N
mm
Y1
mm
R
5.5 mm
W
1.5 mm
Y2
mm
Y
mm
X
mm
Z
mm
C
mm
S
mm
PDF
scdbm.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models