Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
LEDH - 一体式LED照明灯
Bill of material
LEDH-300-E
CNSORDERNO
Bestellnummer
LEDH-300-E
CODE
LEDH
LX
类型
一体式
L
规格
300 mm
H
29 mm
SRDY
输入电压
GL
功率
6 w
GTL
光通量
600 LM
SW
色温
6000~6500K正白
WZXC
外置线长
1500mm
PDF
ledh.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models