Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DCMA/DCPB - 链条倍速链条M系列/倍速链条P系列
Bill of material
DCMA-BS30-C216A-4
CNSORDERNO
bestellnummer
CODE
代号
CODEF
MAT1
主体材质
碳钢
MAT2
滚子材质
FJ
附件
FJLJ
附件链节
GZYS
滚子颜色
CCXL
尺寸系列
JS
节数
P
节距P
mm
D1
滚子直径d1
mm
D3
滚轮直径d3
mm
B1
滚轮宽度b1
mm
B2
滚子宽度b2
mm
D2
销轴直径d2(max)
mm
L
销轴长度L(max)
mm
L1
销轴长度L1(max)
mm
H2
内链板高度h2
mm
T
链板厚度T
mm
T1
链板厚度T1
mm
PTLJTDH
配套接头链节代号
MMCZL
每米长重量
kg/m
JJGDX
节数固定型包含节数(一条周长1524mm)
kg/m
JJZDX
节数指定型最大节数(周长3048mm)
kg/m
PDF
dcma.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models