Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CPSGC - 不锈钢单模片联轴器—加紧型
Bill of material
CPSGC-39-34.5-c8-d8
CNSORDERNO
bestllnummer
CODE
代号
CPSGC
D
L
C1
D1
X
H
N
F
M
M1
NJNJ
拧紧扭矩
EDNJ
额定扭矩
nm
RXPX
容许偏心
0.1 mm
RXPJ
容许偏角
0.5 °
RXZXPC
容许轴向偏差
mm
RXZS
容许转速
rpm
JTNZGD
静态扭转刚度
NM/rad
GXJ
惯性矩
kg*m^2
ZL
g
PDF
cpsgc.pdf
B1
C
B2
D
T1
C
T2
D
CKB1
DKB1
BZ
DZ
CKB
DKB
CKF
DKF
PPATH
cpsgc/cpsgc5.prj
ZTCZ
轴套材质
SUS304不锈钢
TXTCZ
弹性体材质
SUS304不锈钢
BMCL
表面处理
抛光处理
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models