Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CPSSVC - 45钢台阶式单膜片式联轴器 夹紧型
Bill of material
CPSSVC-56-45-c12-d12
CNSORDERNO
Bestellnummer
CODE
代号
CPSSVC
ZTCZ
主体材质
45钢
BMCL
表面处理
发黑处理
TXTCZ
弹性体材质
SUS304 不锈钢
D
mm
L
mm
D5
d
mm
C
c
mm
D1
D2
mm
N
mm
F
mm
H
mm
M
mm
NJ
紧固螺丝扭矩
N*m
B
b
mm
T
t
mm
CKB
标准c孔键槽加工
DKB
标准d孔键槽加工
CKF
非标c孔键槽加工
DKF
非标d孔键槽加工
EDNJ
额定扭矩
N*m
RXPX
容许偏心
0.2 mm
RXPJ
容许偏角
1 °
ZXPC
容许轴向偏差
mm
RXZS
容许转速
rpm
NZGD
静态逆转刚度
N*m/rad
GXJ
惯性矩
Kg.m²
ZL
重量
g
PDF
pdf
cpssvc.pdf
PPATH
cpssvc/cpssvc04.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models