Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
QGUCNT - PUR夹纱管/阻燃耐腐蚀聚氨酯管
Bill of material
QGUCNT-3.1-1
CODE
QGUCNT
CL
材料
PUR
YD
硬度
95A
SYLT
适用流体
空气/水
HJWD
使用环境及流体温度
-40℃~80℃
D1
d
英寸
DR
L
m
D
mm
ZL
重量
kg
ZDGZYQ
20°最大工作压强
20bar
ZDSSYQ
20°最大瞬时压强
60bar
PDF
qgucnt.pdf
L1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models