Catalog navigation
CAD model selection
Selectable products: 162
HELP_VARIABLE
Company
A&T-3D Gallery
Description
WSFHC - 圆形截面圆柱形压缩弹簧 外径基准型 (最大压缩量21%-35%)
Bill of material
WSFHC-D20-L70(2.4)
CODE
代号
LX
类型
外径基准型
CZ
材质
SUS304-SWPB
THCS
弹簧常数
+10%/-10%
D
mm
L
mm
DD
d
mm
YJCD
压紧长度
S
mm
ZH
载荷
N
ZH1
载荷
kgf
FA
FA%
PDF
wsfhc.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models