Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DGT65L - 65系列*内外径打开*加强型
Bill of material
DGT65L-125-150-6
CODE
code
CODE1
code
H1
65 mm
B1
mm
R
mm
NUM
mm
Enter value for NUM
mm
cm
inch
ft
NUM1
[6:10000/1] mm
H
85 mm
BA
mm
DD
9 mm
A
35 mm
B
mm
C
125.0 mm
D
45 mm
E
20 mm
F
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models