Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
UBD - 浮动定位台 方法兰型
Bill of material
UBD
CNSORDERNO
Bestellnummer
CODE
代号
ZT
主体
铝+耐酸铝
AZB
安装板
铝+耐酸铝
KDB
可动部
SUS304
U
8 mm
D
60.000 mm
V
mm
D1
138.000 mm
L
140.0 mm
F
120.0 mm
D2
10.000 mm
T
6.000 mm
H
mm
M
mm
H1
mm
SYZH
使用载荷 N
1470
ZZ
自重 g
KDJL
可动距离
mm
PDF
ubd.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models