Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Fittings Mod. 5083L and Mod.5083LT
Stückliste
5083L 3/8
MOD
Mod.
B1
D
26 mm
L
mm
M
39.5 mm
SW
mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models