您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
Deutsch
DB000-000-000
AIR-tec-Vogel
Valves and solenoid valves
Fluid multichannel manifold series DB
Powered by
CAD模型選擇
{air_tec_vogel/controllo/blocco_dentale_serie_db/blocco_dentale_serie_db.prj},{NB=DB000-000-000},{SERIE=DB},{POSIZIONEA=0},{CONNESSIONEA=0},{REGOLATOREA=0},{POSIZIONEB=0},{CONNESSIONEB=0},{REGOLATOREB=0},{POSIZIONEC=0},{CONNESSIONEC=0},{REGOLATOREC=0},{ALIMENTAZIONE= }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Fluid multichannel manifold series DB
Stückliste
DB000-000-000
SERIE
SERIES
DB
POSIZIONEA
Position A
0= Exclusion plug
1= Bypass element
2= 2/2 NC valve Ø1.6mm rear connection
3= 2/2 NC valve Ø1.6mm front connection
6= proportional 2/2 valve AP22 Ø1.6mm rear connection
7= proportional 2/2 valve AP22 Ø1.6mm front connection
A= proportional 2/2 valve AP22 Ø2mm rear connection
B= proportional 2/2 valve AP22 Ø2mm front connection
0= Exclusion plug
1= Bypass element
2= 2/2 NC valve Ø1.6mm rear connection
3= 2/2 NC valve Ø1.6mm front connection
6= proportional 2/2 valve AP22 Ø1.6mm rear connection
7= proportional 2/2 valve AP22 Ø1.6mm front connection
A= proportional 2/2 valve AP22 Ø2mm rear connection
B= proportional 2/2 valve AP22 Ø2mm front connection
CONNESSIONEA
Connection A
0= No connection
1= Plug
2= Barb fitting for Ø1.6x3.17mm tube
3= Barb fitting for Ø3x5mm tube
4= Barb fitting for Ø4x6mm tube
5= M5 thread onnection
0= No connection
1= Plug
2= Barb fitting for Ø1.6x3.17mm tube
3= Barb fitting for Ø3x5mm tube
4= Barb fitting for Ø4x6mm tube
5= M5 thread onnection
REGOLATOREA
Regulator A
0= No regulator (black bypass plug)
1= M7 plug (connection for external regulator)
2= M7 plug (with black bypass plug)
3= Short flow regulator for turbine/micromotor calibration (no external connection)
4= Long flow regulator for air or spray water (no external connection)
5= M5 thread onnection (with black bypass plug)
6= M5 thread onnection (with external regulator connection)
0= No regulator (black bypass plug)
1= M7 plug (connection for external regulator)
2= M7 plug (with black bypass plug)
3= Short flow regulator for turbine/micromotor calibration (no external connection)
4= Long flow regulator for air or spray water (no external connection)
5= M5 thread onnection (with black bypass plug)
6= M5 thread onnection (with external regulator connection)
POSIZIONEB
Position B
0= Exclusion plug
1= Bypass element
2= 2/2 NC valve Ø1.6mm rear connection
3= 2/2 NC valve Ø1.6mm front connection
6= proportional 2/2 valve AP22 Ø1.6mm rear connection
7= proportional 2/2 valve AP22 Ø1.6mm front connection
A= proportional 2/2 valve AP22 Ø2mm rear connection
B= proportional 2/2 valve AP22 Ø2mm front connection
0= Exclusion plug
1= Bypass element
2= 2/2 NC valve Ø1.6mm rear connection
3= 2/2 NC valve Ø1.6mm front connection
6= proportional 2/2 valve AP22 Ø1.6mm rear connection
7= proportional 2/2 valve AP22 Ø1.6mm front connection
A= proportional 2/2 valve AP22 Ø2mm rear connection
B= proportional 2/2 valve AP22 Ø2mm front connection
CONNESSIONEB
Connection B
0= No connection
1= Plug
2= Barb fitting for Ø1.6x3.17mm tube
3= Barb fitting for Ø3x5mm tube
4= Barb fitting for Ø4x6mm tube
5= M5 thread onnection
0= No connection
1= Plug
2= Barb fitting for Ø1.6x3.17mm tube
3= Barb fitting for Ø3x5mm tube
4= Barb fitting for Ø4x6mm tube
5= M5 thread onnection
REGOLATOREB
Regulator B
0= No regulator
2= M7 plug (without external connection)
3= Short flow regulator for turbine/micromotor calibration (no external connection)
4= Long flow regulator for air or spray water (no external connection)
5= M5 thread onnection (no external connection)
0= No regulator
2= M7 plug (without external connection)
3= Short flow regulator for turbine/micromotor calibration (no external connection)
4= Long flow regulator for air or spray water (no external connection)
5= M5 thread onnection (no external connection)
POSIZIONEC
Position C
0= Exclusion plug
1= Bypass element
2= 2/2 NC valve Ø1.6mm rear connection
3= 2/2 NC valve Ø1.6mm front connection
6= proportional 2/2 valve AP22 Ø1.6mm rear connection
7= proportional 2/2 valve AP22 Ø1.6mm front connection
A= proportional 2/2 valve AP22 Ø2mm rear connection
B= proportional 2/2 valve AP22 Ø2mm front connection
0= Exclusion plug
1= Bypass element
2= 2/2 NC valve Ø1.6mm rear connection
3= 2/2 NC valve Ø1.6mm front connection
6= proportional 2/2 valve AP22 Ø1.6mm rear connection
7= proportional 2/2 valve AP22 Ø1.6mm front connection
A= proportional 2/2 valve AP22 Ø2mm rear connection
B= proportional 2/2 valve AP22 Ø2mm front connection
CONNESSIONEC
Connection C
0= No connection
1= Plug
2= Barb fitting for Ø1.6x3.17mm tube
3= Barb fitting for Ø3x5mm tube
4= Barb fitting for Ø4x6mm tube
5= M5 thread onnection
0= No connection
1= Plug
2= Barb fitting for Ø1.6x3.17mm tube
3= Barb fitting for Ø3x5mm tube
4= Barb fitting for Ø4x6mm tube
5= M5 thread onnection
REGOLATOREC
Regulator C
0= No regulator (black bypass plug)
1= M7 plug (connection for external regulator)
2= M7 plug (with black bypass plug)
3= Short flow regulator for turbine/micromotor calibration (no external connection)
4= Long flow regulator for air or spray water (no external connection)
5= M5 thread onnection (with black bypass plug)
6= M5 thread onnection (with external regulator connection)
0= No regulator (black bypass plug)
1= M7 plug (connection for external regulator)
2= M7 plug (with black bypass plug)
3= Short flow regulator for turbine/micromotor calibration (no external connection)
4= Long flow regulator for air or spray water (no external connection)
5= M5 thread onnection (with black bypass plug)
6= M5 thread onnection (with external regulator connection)
ALIMENTAZIONE
Power
= 24 VDC
2= 12 VDC
= 24 VDC
2= 12 VDC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求