Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
CFB-D3 - Series CFB
Stückliste
CFB-D31D-W1-B8B
SERIE
Series
CFB
AZIONAMENTO
Operation
NUMEROP
Number of ways - position
CONNESSIONI
Connection
DIANOM
Nominal diameter
MATMEMB
Diaphragm material
W
MATCORPO
Body material
SOLENOIDE
Dimension solenoid
B8
TENSIONE
Solenoid voltage
A
11 mm
B
30 mm
C
79.6 mm
E
F
23 mm
G
41 mm
SW
17 mm
H
39 mm
I
41 mm
L
30 mm
N
13 mm
M
14 mm
INFO
Infotext
Information
Infotext
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir