Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
End blocks for manifold bases with front outlets
Stückliste
901-HN1
IDNR
Ident number
MOD
Mod. (pair)
901-HN1
TG
Size
1
NR
N° positions
mm
A
56 mm
B
14.5 mm
C
8 mm
D
32 mm
E
48 mm
F
2.5 mm
G
6 mm
H
24 mm
L
110 mm
M
9 mm
N
28 mm
P
25.5 mm
P1
1 mm
R
3/8"
S
96 mm
T
G1/8
U
5.5 mm
Z
3.5 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models