901-H1
AIR-tec-Vogel
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Electropneumatically and pneumatically operated valves Series 9
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_comando_elettropneumatico_serie_9/terminale_per_sottobase_manifold_asmtab.prj},{NB=901-H1(1)},{IDNR=},{MOD=901-H1},{TG=1},{NR=1},{A=56},{A1=48},{H=22},{H1=46},{H2=22},{H3=25},{H4=22},{L=110},{O=5.5},{O1=7},{P=28},{P1=11},{R=G3/8},{R1=15.0},{R2=22.1},{S=95},{T=2.0},{V2=6},{INFO=Infotext},{AX1=0.000},{BX1=3.000},{C=8.5},{CX=28.000},{CX1=7.500},{DX=18.000},{DX1=24.000},{EX=36.000},{EX1=2.000},{FX=12.610},{FX1=26.000},{GX1=7.500},{HX1=1.000},{L1=85},{LX1=85.000},{P2=3},{P4=71},{SX1=15.000},{V=8},{V1=8},{V2X=8.000},{SX2=13.000},{RX1=22.100},{HX=17.000},{SWX=25.000},{NDMR=16.662},{KDMR=14.950},{VX=8.200},{VX1=2.000},{VERSX=1.000},{HXD=43.000},{PPATH=terminale_per_sottobase_manifold_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
End block for manifold sub-base (VDMA 24345)
Stückliste
901-H1
IDNR
Identnummer
MOD
Mod.
901-H1
901-H1
TG
Size
1
1
NR
N° positions
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
mm
A
56
56
mm
A1
48
48
mm
H
22
22
mm
H1
46
46
mm
H2
22
22
mm
H3
25
mm
H4
22
22
mm
L
110
110
mm
O
5.5
5.5
mm
O1
7
7
mm
P
28
28
mm
P1
11
11
mm
R
G3/8
G3/8
R1
ØR1
15.0
15.0
R2
ØR2
22.1
22.1
S
95
95
mm
T
2.0
2.0
mm
V2
6
6
mm
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求